SCAS956D May 2023 – March 2024 SN74AC244-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
tPLH | A | Y | 1 | 6 | 8 | 1 | 9.5 | ns | |
tPHL | A | Y | 1 | 5.5 | 8 | 1 | 9.5 | ns | |
tPZH | OE | Y | 1 | 6 | 10.5 | 1 | 11.5 | ns | |
tPZL | OE | Y | 1 | 7 | 10 | 1 | 13 | ns | |
tPHZ | OE | Y | 1 | 7 | 10 | 1 | 12.5 | ns | |
tPLZ | OE | Y | 1 | 7 | 10.5 | 1 | 13 | ns |