SCLS971B August 2023 – March 2024 SN74AC245-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AC245-Q1 is an octal bus transceiver with 3-state outputs. All eight channels are controlled by the direction (DIR) pin and output enable (OE) pin. Each transceiver includes one buffer oriented from Ax to Bx and one from Bx to Ax, with at least one output disabled at all times. The direction (DIR) pin controls which buffer is active. The buffer that is not active has the output placed into the high-impedance state.
The output enable (OE) controls all outputs in the device. When the OE pin is in the low state, the appropriate outputs as determined by the direction (DIR) pin are enabled. When the OE pin is in the high state, all outputs of the device are disabled. All disabled outputs are placed into the high-impedance state.
To put the device in the high-impedance state during power up or power down, tie OE pin to VCC through a pull-up resistor; the current sinking capability of the driver and the leakage of the pin determines the minimum value of the resistor (as defined in the Electrical Characteristics table). Typically a 10kΩ resistor will be sufficient.