SCLS971B August 2023 – March 2024 SN74AC245-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | TA = 25°C | -40°C to 85°C | -40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | A or B | B or A | CL = 50pF | 1.5 V | 15.8 | 32.9 | 1 | 18.5 | 30.3 | 1 | 16.2 | 33.3 | ns | |
ten | OE | A or B | CL = 50pF | 23.3 | 51.2 | 1 | 27.9 | 47.8 | 1 | 24.3 | 52.9 | ns | ||
tdis | OE | A or B | CL = 50pF | 19.2 | 42.3 | 1 | 21.8 | 43.4 | 1 | 20.4 | 46.1 | ns | ||
tsk(o) | CL = 50pF | 3 | 3 | 3 | ns | |||||||||
tpd | A or B | B or A | CL = 50pF | 1.8 V | 11.9 | 23 | 1 | 14 | 21.8 | 1 | 12.7 | 24.2 | ns | |
ten | OE | A or B | CL = 50pF | 16.9 | 33.6 | 1 | 20.3 | 32.2 | 1 | 18.4 | 36.3 | ns | ||
tdis | OE | A or B | CL = 50pF | 14.8 | 30.6 | 1 | 16.9 | 34.6 | 1 | 16 | 36.5 | ns | ||
tsk(o) | CL = 50pF | 2.5 | 2.5 | 2.5 | ns | |||||||||
tpd | A or B | B or A | CL = 50pF | 2.5 V | 8 | 13.7 | 1 | 9.4 | 13.4 | 1 | 8.8 | 15.2 | ns | |
ten | OE | A or B | CL = 50pF | 11.4 | 20.5 | 1 | 13.6 | 20.2 | 1 | 12.8 | 23 | ns | ||
tdis | OE | A or B | CL = 50pF | 7 | 12.7 | 1 | 8.2 | 13.5 | 1 | 8 | 14.7 | ns | ||
tsk(o) | CL = 50pF | 2 | 2 | 2 | ns | |||||||||
tpd | A or B | B or A | CL = 50pF | 3.3 V | 5 | 8.5 | 1 | 9 | 1 | 11.5 | ns | |||
ten | OE | A or B | CL = 50pF | 7.5 | 12 | 1 | 13.5 | 1 | 14.5 | ns | ||||
tdis | OE | A or B | CL = 50pF | 7 | 12 | 1 | 13 | 1 | 14 | ns | ||||
tsk(o) | CL = 50pF | 1.5 | 1.5 | 1.5 | ns | |||||||||
tpd | A or B | B or A | CL = 50pF | 5 V | 3.5 | 6.5 | 1 | 7 | 1 | 8.5 | ns | |||
ten | OE | A or B | CL = 50pF | 5.5 | 9 | 1 | 9.5 | 1 | 10.5 | ns | ||||
tdis | OE | A or B | CL = 50pF | 5.5 | 9 | 1 | 10 | 1 | 10.5 | ns | ||||
tsk(o) | CL = 50pF | 1 | 1 | 1 | ns |