SCLS971B August 2023 – March 2024 SN74AC245-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | -40°C to 85°C | -40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
VOH | IOH = -50 uA | 1.5 V | 1.4 | 1.4 | 1.4 | V | ||||||
1.8 V | 1.7 | 1.79 | 1.7 | 1.7 | ||||||||
2.5 V | 2.4 | 2.49 | 2.4 | 2.4 | ||||||||
3 V | 2.9 | 2.99 | 2.9 | 2.9 | ||||||||
4.5 V | 4.4 | 4.49 | 4.4 | 4.4 | ||||||||
5.5 V | 5.4 | 5.49 | 5.4 | 5.4 | ||||||||
IOH = -1 mA | 1.8 V | 1.53 | 1.5 | 1.44 | ||||||||
IOH = -2mA | 2.5 V | 2.13 | 2.1 | 2 | ||||||||
IOH = -12 mA | 3 V | 2.56 | 2.46 | 2.4 | ||||||||
IOH = -24 mA | 4.5 V | 3.86 | 3.76 | 3.7 | ||||||||
IOH = -24 mA | 5.5 V | 4.86 | 4.76 | 4.7 | ||||||||
IOH = -75 mA | 5.5 V | 3.85 | ||||||||||
IOH = -50 mA | 5.5 V | 3.85 | ||||||||||
VOL | IOL = 50 uA | 1.5 V | 0.1 | 0.1 | 0.1 | V | ||||||
1.8 V | 0.1 | 0.1 | 0.1 | |||||||||
2.5 V | 0.1 | 0.1 | 0.1 | |||||||||
3 V | 0.002 | 0.1 | 0.1 | 0.1 | ||||||||
4.5 V | 0.001 | 0.1 | 0.1 | 0.1 | ||||||||
5.5 V | 0.001 | 0.1 | 0.1 | 0.1 | ||||||||
IOL = 1 mA | 1.8 V | 0.2 | 0.3 | 0.36 | ||||||||
IOL = 2 mA | 2.5 V | 0.36 | 0.44 | 0.5 | ||||||||
IOL = 12 mA | 3 V | 0.36 | 0.44 | 0.5 | ||||||||
IOL = 24 mA | 4.5 V | 0.36 | 0.44 | 0.5 | ||||||||
IOL = 24 mA | 5.5 V | 0.36 | 0.44 | 0.5 | ||||||||
IOL = 75 mA | 5.5 V | 1.65 | ||||||||||
IOL = 50 mA | 5.5 V | 1.65 | ||||||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1 | ±1 | µA | ||||||
IOZ | VO = VCC or GND | 5.5 V | ±0.5 | ±5 | ±10 | µA | ||||||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 4 | 40 | 80 | µA | ||||||
CI | VI = VCC or GND | 5 V | 4.5 | 4.5 | 4.5 | pF | ||||||
CO | VO = VCC or GND | 5 V | 15 | 15 | 15 | pF | ||||||
CPD(1)(2) | CL = 50 pF, F = 1Mhz | 5 V | 45 | 50 | 45 | 50 | 45 | 50 | pF |