SCASE16 September 2024 SN74AC2G100
ADVANCE INFORMATION
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||
tpd | CLK | Q | 1.5V | 41 | ns | ||
3.3V ± 0.3V | 13.9 | ns | |||||
5V ± 0.5V | 9.7 | ns | |||||
6V | 8 | ns | |||||
CLR | Q | 1.5V | 36 | ns | |||
3.3V ± 0.3V | 13.1 | ns | |||||
5V ± 0.5V | 9.6 | ns | |||||
6V | 8.2 | ns | |||||
tsk(o) | Q | 1.5V | 4 | ns | |||
6V | 1 | ns | |||||
CPD(1) | CLK or CLK INH | QH | 5V | 50 | pF |