SCAS528F August   1995  – December 2024 SN54AC32 , SN74AC32

PRODUCTION DATA  

  1.   1
  2. Features
  3. Description
  4. Pin Configuration and Functions
  5. Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Recommended Operating Conditions
    3. 4.3 Thermal Information
    4. 4.4 Electrical Characteristics
    5. 4.5 Switching Characteristics, VCC = 3.3 V ± 0.3 V
    6. 4.6 Switching Characteristics, VCC = 5 V ± 0.5 V
    7. 4.7 Operating Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 6.1 Functional Block Diagram
    2. 6.2 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Power Supply Recommendations
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
      2. 7.2.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support (Analog)
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • DB|14
  • PW|14
  • N|14
  • NS|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC TA = 25°C SN54AC32 SN74AC32 UNIT
MIN TYP MAX MIN MAX MIN MAX
VOH IOH = −50 µA 3 V 2.9 2.9 2.9 V
4.5 V 4.4 4.4 4.4
5.5 V 5.4 5.4 5.4
IOH = −12 mA 3 V 2.56 2.4 2.46
IOH = −24 mA 4.5 V 3.86 3.7 3.76
5.5 V 4.86 4.7 4.76
IOH = −50 mA(1) 5.5 V 3.85
IOH = −75 mA(1) 5.5 V 3.85
VOL IOL = 50 µA 3 V 0.002 0.1 0.1 0.1 V
4.5 V 0.001 0.1 0.1 0.1
5.5 V 0.001 0.1 0.1 0.1
IOL = 12 mA 3 V 0.36 0.5 0.44
IOL = 24 mA 4.5 V 0.36 0.5 0.44
5.5 V 0.36 0.5 0.44
IOL = 50 mA(1) 5.5 V 1.65
IOL = 75 mA(1) 5.5 V 1.65
II A or B ports VI = VCC or GND 5.5 V ±0.1 ±1 ±1 µA
ICC VI = VCC or GND, IO = 0 5.5 V 2 40 20 µA
Ci VI = VCC or GND 5 V 2.6 pF
Not more than one output should be tested at a time, and the duration of the test should not exceed 2 ms.