SCAS543G October 1995 – February 2024 SN54AC374 , SN74AC374
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TO (INPUT) | TO (OUTPUT) | TA = 25°C | SN54AC374 | SN74AC374 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
fmax | 100 | 155 | 95 | 100 | MHz | |||||
tPLH | CLK | Q | 2.5 | 8 | 9.5 | 3 | 12 | 1.5 | 10.5 | ns |
tPHL | 2 | 7 | 9 | 3 | 11 | 1.5 | 10 | |||
tPZH | OE | Q | 2 | 7 | 8.5 | 1.5 | 10 | 1 | 9.5 | ns |
tPZL | 2 | 6.5 | 8.5 | 1.5 | 10.5 | 1 | 9.5 | |||
tPHZ | OE | Q | 2 | 8 | 11 | 1.5 | 12.5 | 2 | 12.5 | ns |
tPLZ | 1.5 | 6.5 | 8.5 | 1.5 | 10.5 | 1 | 10 |