SCAS543G October 1995 – February 2024 SN54AC374 , SN74AC374
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54AC374 | SN74AC374 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
VOH | IOH = −50μA | 3 V | 2.9 | 2.9 | 2.9 | V | ||||
4.5 V | 4.4 | 4.4 | 4.4 | |||||||
5.5 V | 5.4 | 5.4 | 5.4 | |||||||
IOH = −12 mA | 3 V | 2.56 | 2.4 | 2.46 | ||||||
IOH = −24 mA | 4.5 V | 3.86 | 3.7 | 3.76 | ||||||
5.5 V | 4.86 | 4.7 | 4.76 | |||||||
VOL | IOL = 50μA | 3 V | 0.1 | 0.1 | 0.1 | V | ||||
4.5 V | 0.1 | 0.1 | 0.1 | |||||||
5.5 V | 0.1 | 0.1 | 0.1 | |||||||
IOL = 12 mA | 3 V | 0.36 | 0.5 | 0.44 | ||||||
IOL = 24 mA | 4.5 V | 0.36 | 0.5 | 0.44 | ||||||
5.5 V | 0.36 | 0.5 | 0.44 | |||||||
II | VI = VCC or GND | 5.5 V | ±0.1 | ±1 | ±1 | μA | ||||
IOZ | VO = VCC or GND | 5.5 V | ±0.25 | ±5 | ±2.5 | μA | ||||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 4 | 80 | 40 | μA | ||||
Ci | VI = VCC or GND | 5 V | 4.5 | pF |