SCASE14 September 2024 SN74AC3G98
ADVANCE INFORMATION
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A1 | 1 |
I |
Channel 1, input A |
B1 | 2 |
I |
Channel 1, input B |
A2 | 3 |
I |
Channel 2, input A |
B2 | 4 |
I |
Channel 2, input B |
A3 | 5 |
I |
Channel 3, input A |
B3 | 6 |
I |
Channel 3, input B |
GND | 7 |
G |
Ground |
Y3 | 8 |
O |
Channel 3, output Y |
C3 | 9 |
I |
Channel 3, input C |
Y2 | 10 |
O |
Channel 2, output Y |
C2 | 11 |
I |
Channel 2, input C |
Y1 | 12 |
O |
Channel 1, output Y |
C1 | 13 | I | Channel 1, input C |
VCC | 14 | P | Positive supply |
Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply |