SCASE45 November 2024 SN74AC3G99-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
VT+ | Positive-going input threshold voltage | 1.5V | 0.71 | 0.9 | 1.06 | V |
1.8V | 0.82 | 1.04 | 1.22 | |||
2.5V | 1.08 | 1.3 | 1.51 | |||
3V | 1.19 | 1.47 | 1.72 | |||
4.5V | 1.61 | 1.98 | 2.37 | |||
5V | 1.84 | 2.17 | 2.52 | |||
5.5V | 1.87 | 2.33 | 2.82 | |||
VT- | Negative-going input threshold voltage | 1.5V | 0.33 | 0.48 | 0.68 | V |
1.8V | 0.42 | 0.54 | 0.68 | |||
2.5V | 0.59 | 0.7 | 0.8 | |||
3V | 0.68 | 0.81 | 0.95 | |||
4.5V | 0.98 | 1.15 | 1.36 | |||
5V | 1.11 | 1.27 | 1.46 | |||
5.5V | 1.14 | 1.36 | 1.63 | |||
ΔVT | Hysteresis (VT+ − VT−) | 1.5V | 0.31 | 0.44 | 0.66 | V |
1.8V | 0.37 | 0.49 | 0.66 | |||
2.5V | 0.45 | 0.6 | 0.74 | |||
3V | 0.47 | 0.65 | 0.84 | |||
4.5V | 0.62 | 0.83 | 1.06 | |||
5V | 0.72 | 0.91 | 1.1 | |||
5.5V | 0.71 | 0.97 | 1.23 | |||
VOH | IOH = -50µA | 1.5V | 1.4 | 1.499 | V | |
1.8V | 1.7 | 1.799 | ||||
2.5V | 2.4 | 2.499 | ||||
3V | 2.9 | 2.999 | ||||
4.5V | 4.4 | 4.499 | ||||
5.5V | 5.4 | 5.499 | ||||
IOH = -1mA | 1.8V | 1.44 | ||||
IOH = -2mA | 2.5V | 2 | ||||
IOH = -4mA | 3V | 2.4 | ||||
IOH = -12mA | 3V | 2.4 | ||||
IOH = -24mA | 4.5V | 3.7 | ||||
IOH = -24mA | 5.5V | 4.7 | ||||
IOH = -75mA(3) | 5.5V | 3.85 | ||||
VOL | IOL = 50µA | 1.5V | 0.001 | 0.1 | V | |
1.8V | 0.001 | 0.1 | ||||
2.5V | 0.001 | 0.1 | ||||
3V | 0.001 | 0.1 | ||||
4.5V | 0.001 | 0.1 | ||||
5.5V | 0.001 | 0.1 | ||||
IOL = 1mA | 1.8V | 0.36 | ||||
IOL = 2mA | 2.5V | 0.5 | ||||
IOL = 4mA | 3V | 0.5 | ||||
IOL = 12mA | 3V | 0.5 | ||||
IOL = 24mA | 4.5V | 0.5 | ||||
IOL = 24mA | 5.5V | 0.5 | ||||
IOL = 75mA(3) | 5.5V | 1.65 | ||||
II | VI = 5.5V or GND | 0V to 5.5V | ±1 | µA | ||
IOZ | VO = VCC or GND | 5.5V | ±1 | µA | ||
ICC | VI = VCC or GND, IO = 0 | 5.5V | 2 | µA | ||
CI | VI = VCC or GND | 5V | 2 | pF | ||
CO | VO = VCC or GND | 5V | 4 | pF | ||
CPD(1)(2) | CL = 50pF, F = 1MHz | 5V | 57 | pF |