SCASE46A November 2024 – January 2025 SN74AC3G99
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OE1 | 1 | I | Output enable input for Channel 1, active-low |
A1 | 2 | I | Channel 1, Input A |
B1 | 3 | I | Channel 1, Input B |
OE2 | 4 | I | Output enable input for Channel 2, active-low |
A2 | 5 | I | Channel 2, Input A |
B2 | 6 | I | Channel 2, Input B |
Y2 | 7 | O | Channel 2, Output Y |
D2 | 8 | I | Channel 2, Input D |
C2 | 9 | I | Channel 2, Input C |
GND | 10 | G | Ground |
C3 | 11 | I | Channel 3, Input C |
D3 | 12 | I | Channel 3, Input D |
Y3 | 13 | O | Channel 3, Output Y |
B3 | 14 | I | Channel 3, Input B |
A3 | 15 | I | Channel 3, Input A |
OE3 | 16 | I | Output enable input for Channel 3, active-low |
C1 | 17 | I | Channel 1, Input C |
D1 | 18 | I | Channel 1, Input D |
Y1 | 19 | O | Channel 1, Output Y |
VCC | 20 | P | Positive supply |
Thermal Pad(2) | — | The thermal pad can be connect to GND or left floating. Do not connect to any other signal or supply. |