SCAS554F November 1995 – February 2024 SN74AC534
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN74AC534 | UNIT | |||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||
VOH | IOH = −50 µA | 3 V | 2.9 | 2.9 | V | |||
4.5 V | 4.4 | 4.4 | ||||||
5.5 V | 5.4 | 5.4 | ||||||
IOH = −12 mA | 3 V | 2.56 | 2.46 | |||||
IOH = −24 mA | 4.5 V | 3.86 | 3.76 | |||||
5.5 V | 4.86 | 4.76 | ||||||
VOL | IOL = 50 µA | 3 V | 0.1 | 0.1 | V | |||
4.5 V | 0.1 | 0.1 | ||||||
5.5 V | 0.1 | 0.1 | ||||||
IOL = 12 mA | 3 V | 0.36 | 0.44 | |||||
IOL = 24 mA | 4.5 V | 0.36 | 0.44 | |||||
5.5 V | 0.36 | 0.44 | ||||||
IOZ | VO = VCC or GND | 5.5 V | ±0.5 | ±2.5 | µA | |||
II | VI = VCC or GND | 5.5 V | ±0.1 | ±1 | µA | |||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 4 | 40 | µA | |||
Ci | VI = VCC or GND | 5 V | 4.5 | pF |