SCAS554F November 1995 – February 2024 SN74AC534
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TA = 25°C | SN74AC534 | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
fmax | 70 | 70 | MHz | ||||
tPLH | CLK | Q | 3 | 14 | 2.5 | 16 | ns |
tPHL | 3 | 13 | 2.5 | 15 | |||
tPZH | OE | Q | 3 | 12.5 | 2.5 | 14 | ns |
tPZL | 3 | 12.5 | 2.5 | 14 | |||
tPHZ | OE | Q | 2 | 13.5 | 1.5 | 15 | ns |
tPLZ | 2 | 12 | 1.5 | 13.5 |