SCAS554F November 1995 – February 2024 SN74AC534
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TA = 25°C | SN74AC534 | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
fmax | 150 | 140 | MHz | ||||
tPLH | CLK | Q | 2.5 | 10.5 | 2 | 12 | ns |
tPHL | 2.5 | 9.5 | 2 | 11 | |||
tPZH | OE | Q | 2.5 | 10 | 2 | 11.5 | ns |
tPZL | 2.5 | 10 | 2 | 11.5 | |||
tPHZ | OE | Q | 1.5 | 11.5 | 1 | 12.5 | ns |
tPLZ | 1.5 | 10 | 1 | 11 |