Refer to the PDF data sheet for device specific package drawings
The SN74AC541-Q1 contains eight independent logic buffers. The outputs can simultaneously be put into the high-impedance state using either of the provided output enable pins (OE1 or OE2).
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(3) | BODY SIZE(3) |
---|---|---|---|
SN74AC541-Q1 | DGS (VSSOP, 20) | 5.1 mm × 4.9 mm | 5.1 mm × 3 mm |
PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.5mm × 4.4mm | |
RKS (VQFN, 20) | 4.5 mm × 2.5 mm | 4.5 mm × 2.5 mm |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OE1 | 1 |
I |
Output enable input 1, active low |
A1 | 2 |
I |
Input for channel 1 |
A2 | 3 |
I |
Input for channel 2 |
A3 | 4 |
I |
Input for channel 3 |
A4 | 5 |
I |
Input for channel 4 |
A5 | 6 |
I |
Input for channel 5 |
A6 | 7 |
I |
Input for channel 6 |
A7 | 8 |
I |
Input for channel 7 |
A8 | 9 |
I |
Input for channel 8 |
GND | 10 |
G |
Ground |
Y8 | 11 |
O |
Output for channel 8 |
Y7 | 12 |
O |
Output for channel 7 |
Y6 | 13 |
O |
Output for channel 6 |
Y5 | 14 | O | Output for channel 5 |
Y4 | 15 | O | Output for channel 4 |
Y3 | 16 | O | Output for channel 3 |
Y2 | 17 | O | Output for channel 2 |
Y1 | 18 | O | Output for channel 1 |
OE2 | 19 | I | Output enable input 2, active low |
VCC | 20 |
P |
Positive supply |
Thermal Pad(3) | — | The thermal pad can be connect to GND or left floating. Do not connect to any other signal or supply. |