SCAS957A November 2023 – March 2024 SN74AC541-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25°C | -40°C to 85°C | -40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
tPLH | A | Y | 1.5 V | 14.5 | 25.6 | 26.5 | 26.8 | ns | |||||
tPHL | A | Y | 1.5 V | 14.8 | 27.5 | 28.4 | 28.8 | ns | |||||
tPZH | OE | Y | 1.5 V | 17.6 | 35 | 36.8 | 37.7 | ns | |||||
tPZL | OE | Y | 1.5 V | 19.2 | 36.3 | 37.7 | 38.1 | ns | |||||
tPHZ | OE | Y | 1.5 V | 22.3 | 32.7 | 33.8 | 34.3 | ns | |||||
tPLZ | OE | Y | 1.5 V | 14 | 21.8 | 22.3 | 22.3 | ns | |||||
tPLH | A | Y | 1.8 V | 10.1 | 16.4 | 17.7 | 18.5 | ns | |||||
tPHL | A | Y | 1.8 V | 10.9 | 18.6 | 19.8 | 20.6 | ns | |||||
tPZH | OE | Y | 1.8 V | 12.8 | 22.7 | 24.7 | 25.9 | ns | |||||
tPZL | OE | Y | 1.8 V | 14.1 | 24.2 | 26 | 26.9 | ns | |||||
tPHZ | OE | Y | 1.8 V | 17.7 | 23.3 | 25.8 | 25.8 | ns | |||||
tPLZ | OE | Y | 1.8 V | 10.6 | 15.3 | 15.9 | 16 | ns | |||||
tPLH | A | Y | 2.5 V | 6.4 | 9.5 | 10.6 | 11.3 | ns | |||||
tPHL | A | Y | 2.5 V | 7.1 | 11.4 | 12.4 | 13.1 | ns | |||||
tPZH | OE | Y | 2.5 V | 8.3 | 13.5 | 15.1 | 16.2 | ns | |||||
tPZL | OE | Y | 2.5 V | 9.3 | 15.1 | 16.7 | 17.4 | ns | |||||
tPHZ | OE | Y | 2.5 V | 7.6 | 10.5 | 11.4 | 11.9 | ns | |||||
tPLZ | OE | Y | 2.5 V | 5.4 | 7.9 | 8.7 | 8.9 | ns | |||||
tPLH | A | Y | 3.3 V | 5.3 | 7.6 | 8.6 | 9.2 | ns | |||||
tPHL | A | Y | 3.3 V | 5.9 | 9.4 | 10.2 | 10.8 | ns | |||||
tPZH | OE | Y | 3.3 V | 7.2 | 11.2 | 12.4 | 13.2 | ns | |||||
tPZL | OE | Y | 3.3 V | 7.7 | 12.5 | 13.6 | 14.5 | ns | |||||
tPHZ | OE | Y | 3.3 V | 6.3 | 8.4 | 9.3 | 10 | ns | |||||
tPLZ | OE | Y | 3.3 V | 4.7 | 6.6 | 7.1 | 7.7 | ns | |||||
tPLH | A | Y | 5 V | 3.9 | 5.3 | 6 | 6.4 | ns | |||||
tPHL | A | Y | 5 V | 4.5 | 7 | 7.6 | 8 | ns | |||||
tPZH | OE | Y | 5 V | 5.6 | 8.3 | 9.2 | 9.8 | ns | |||||
tPZL | OE | Y | 5 V | 5.8 | 8.8 | 9.6 | 10.2 | ns | |||||
tPHZ | OE | Y | 5 V | 5 | 6.3 | 6.8 | 6.8 | ns | |||||
tPLZ | OE | Y | 5 V | 3.5 | 4.5 | 4.9 | 5.2 | ns |