SCAS958 November 2023 SN74AC541
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AC541 contains eight independent logic buffers. The outputs can simultaneously be put into the high-impedance state using either of the provided output enable pins (OE1 or OE2).
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(3) | BODY SIZE(3) |
---|---|---|---|
SN74AC541 | DGS (VSSOP, 20) | 5.1 mm × 4.9 mm | 5.1 mm × 3 mm |
RKS (VQFN, 20) | 4.5 mm × 2.5 mm | 4.5 mm × 2.5 mm |