Refer to the PDF data sheet for device specific package drawings
The ’AC564 devices are octal D-type edge-triggered flip-flops that feature inverting 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AC564 | DB (SSOP, 20) | 7.2mm x 7.8mm | 7.2mm x 5.30mm |
DW (SOIC, 20) | 12.80mm x 10.3mm | 12.80mm x 7.50mm | |
N (PDIP, 20) | 24.33mm x 9.4mm | 24.33mm x 6.35mm | |
PW (TSSOP, 20) | 6.50mm x 6.4mm | 6.50mm x 4.40mm |