SCAS551F November 1995 – February 2024 SN74AC564
PRODMIX
Refer to the PDF data sheet for device specific package drawings
TA = 25°C | SN74AC564 | UNIT | ||||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
fclock | Clock frequency | 95 | 85 | MHz | ||
tw | Pulse duration, CLK high or low | 4 | 5 | ns | ||
tsu | Setup time, data before CLK↑ | 2 | 2.5 | ns | ||
th | Hold time, data after CLK↑ | 2 | 2 | ns |