SCAS551F November 1995 – February 2024 SN74AC564
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TA = 25°C | SN74AC564 | UNIT | |||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||
fmax | 75 | 60 | MHz | |||||
tPLH | CLK | Q | 3.5 | 8.1 | 14 | 3.5 | 15.5 | ns |
tPHL | 3.5 | 8.2 | 12.5 | 3.5 | 14 | |||
tPZH | OE | Q | 2.5 | 7.2 | 11.5 | 2.5 | 12.5 | ns |
tPZL | 3 | 7.7 | 11 | 3.5 | 12 | |||
tPHZ | OE | Q | 4 | 8.6 | 12.5 | 4.5 | 13.5 | ns |
tPLZ | 2 | 7.3 | 9.5 | 2.5 | 10.5 |