Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
SNx4AC574 Octal D-Type Edge-Triggered
Flip-Flops with 3-State Outputs
1 Features
- Operation of 2V to 6V VCC
- Inputs accept voltages to 6V
- Max tpd of 8.5ns at 5V
- 3-state outputs drive bus lines directly