SCAS541G October 1995 – March 2024 SN54AC574 , SN74AC574
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TO (INPUT) | TO (OUTPUT) | TA = 25°C | SN54AC574 | SN74AC574 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
fmax | 75 | 112 | 55 | 60 | MHz | |||||
tPLH | CLK | Q | 3.5 | 8.5 | 13.5 | 1 | 16.5 | 3.5 | 15 | ns |
tPHL | 3.5 | 7.5 | 12 | 1 | 15 | 3.5 | 13.5 | |||
tPZH | OE | Q | 2.5 | 7 | 11 | 1 | 13 | 2.5 | 12 | ns |
tPZL | 3 | 6.5 | 10.5 | 1 | 12.5 | 3 | 11.5 | |||
tPHZ | OE | Q | 3.5 | 7.5 | 12 | 1 | 14 | 2.5 | 13 | ns |
tPLZ | 2 | 5.5 | 9 | 1 | 10.5 | 1.5 | 10 |