SCLS996A January 2024 – April 2024 SN74AC595-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Spec | Description | Condition | MIN | MAX | UNIT |
---|---|---|---|---|---|
VCC | Supply voltage | Supply voltage | 1.5 | 6 | V |
VIH | High-level input voltage | VCC = 1.5 V | 1.2 | V | |
VCC = 1.8 V | 1.26 | V | |||
VCC = 2.5 V | 1.75 | V | |||
VCC = 3 V | 2.1 | V | |||
VCC = 4.5 V | 3.15 | V | |||
VCC = 5.5 V | 3.85 | V | |||
VIL | Low-Level input voltage | VCC = 1.5 V | 0.3 | V | |
VCC = 1.8 V | 0.54 | V | |||
VCC = 2.5 V | 0.75 | ||||
VCC = 3 V | 0.9 | V | |||
VCC = 4.5 V | 1.35 | V | |||
VCC = 5.5 V | 1.65 | V | |||
VI | Input Voltage | Input Voltage | 0 | VCC | V |
VO | Output Voltage | Output Voltage | 0 | VCC | V |
IOH | High-level output current | VCC = 1.8 V | -1 | mA | |
VCC = 2.5 V | -2 | mA | |||
VCC = 3 V | -12 | mA | |||
VCC = 4.5 V to 5.5 V | -24 | mA | |||
IOL | Low-level output current | VCC = 1.8 V | 1 | mA | |
VCC = 2.5 V | 2 | mA | |||
VCC = 3 V | 12 | mA | |||
VCC = 4.5 V to 5.5 V | 24 | mA | |||
Δt/Δv | Input transition rise or fall rate | VCC = 1.5 V to 3 V | 50 | ns/V | |
VCC = 3.6 V to 5.5 V | 20 | ns/V | |||
TA | Operating free-air temperature | Operating free-air temperature | -40 | 125 | °C |