SCLSA24 June 2024 SN74AC595
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Phase relationships between waveforms were chosen arbitrarily for the examples listed in the following table. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt < 2.5ns.
For clock inputs, fmax is measured when the input duty cycle is 50%.
The outputs are measured individually with one input transition per measurement.
TEST | S1 | S2 | RL | CL | ΔV | VCC |
---|---|---|---|---|---|---|
tPLH, tPHL | OPEN | OPEN | — | 2.5ns | — | ALL |
tPLZ, tPZL | CLOSED | OPEN | 500Ω | 2.5ns | 0.15V | ≤ 2.5V |
tPHZ, tPZH | OPEN | CLOSED | 500Ω | 2.5ns | 0.15V | ≤ 2.5V |
tPLZ, tPZL | CLOSED | OPEN | 500Ω | 2.5ns | 0.3V | > 2.5V |
tPHZ, tPZH | OPEN | CLOSED | 500Ω | 2.5ns | 0.3V | > 2.5V |