SCLSA24 June 2024 SN74AC595
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25°C | -40°C to 85°C | -40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
tPZL | OE | Q | 1.5V | 58 | ns | ||||||||
tPZH | OE | Q | 1.5V | 54 | ns | ||||||||
tPLZ | OE | Q | 1.5V | 42 | ns | ||||||||
tPHZ | OE | Q | 1.5V | 50 | ns | ||||||||
tPLH | RCLK | QA-QH | 1.5V | 60 | ns | ||||||||
tPHL | RCLK | QA-QH | 1.5V | 60 | ns | ||||||||
tPLH | SRCLK | QH' | 1.5V | 64 | ns | ||||||||
tPHL | SRCLK | QH' | 1.5V | 63 | ns | ||||||||
tPHL | SRCLR | QH' | 1.5V | 51 | ns | ||||||||
tPZL | OE | Q | 1.8V | 38 | ns | ||||||||
tPZH | OE | Q | 1.8V | 35 | ns | ||||||||
tPLZ | OE | Q | 1.8V | 27 | ns | ||||||||
tPHZ | OE | Q | 1.8V | 32 | ns | ||||||||
tPLH | RCLK | QA-QH | 1.8V | 37 | ns | ||||||||
tPHL | RCLK | QA-QH | 1.8V | 38 | ns | ||||||||
tPLH | SRCLK | QH' | 1.8V | 39 | ns | ||||||||
tPHL | SRCLK | QH' | 1.8V | 39 | ns | ||||||||
tPHL | SRCLR | QH' | 1.8V | 34 | ns | ||||||||
tPZL | OE | Q | 2.5V | 24 | ns | ||||||||
tPZH | OE | Q | 2.5V | 22 | ns | ||||||||
tPLZ | OE | Q | 2.5V | 13 | ns | ||||||||
tPHZ | OE | Q | 2.5V | 16 | ns | ||||||||
tPLH | RCLK | QA-QH | 2.5V | 21 | ns | ||||||||
tPHL | RCLK | QA-QH | 2.5V | 21 | ns | ||||||||
tPLH | SRCLK | QH' | 2.5V | 22 | ns | ||||||||
tPHL | SRCLK | QH' | 2.5V | 22 | ns | ||||||||
tPHL | SRCLR | QH' | 2.5V | 20 | ns | ||||||||
tPZL | OE | Q | 3.3V | 19 | ns | ||||||||
tPZH | OE | Q | 3.3V | 17 | ns | ||||||||
tPLZ | OE | Q | 3.3V | 10 | ns | ||||||||
tPHZ | OE | Q | 3.3V | 12 | ns | ||||||||
tPLH | RCLK | QA-QH | 3.3V | 17 | ns | ||||||||
tPHL | RCLK | QA-QH | 3.3V | 17 | ns | ||||||||
tPLH | SRCLK | QH' | 3.3V | 18 | ns | ||||||||
tPHL | SRCLK | QH' | 3.3V | 18 | ns | ||||||||
tPHL | SRCLR | QH' | 3.3V | 16 | ns | ||||||||
tPZL | OE | Q | 5V | 13 | ns | ||||||||
tPZH | OE | Q | 5V | 12 | ns | ||||||||
tPLZ | OE | Q | 5V | 6 | ns | ||||||||
tPHZ | OE | Q | 5V | 8 | ns | ||||||||
tPLH | RCLK | QA-QH | 5V | 12 | ns | ||||||||
tPHL | RCLK | QA-QH | 5V | 11 | ns | ||||||||
tPLH | SRCLK | QH' | 5V | 12 | ns | ||||||||
tPHL | SRCLK | QH' | 5V | 12 | ns | ||||||||
tPHL | SRCLR | QH' | 5V | 11 | ns |