Refer to the PDF data sheet for device specific package drawings
The ’AC74 devices are dual positive-edge-triggered D-type flip-flops.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE (2) | BODY SIZE(3) |
---|---|---|---|
SNx4AC74 | PW (TSSOP, 14) | 5 mm × 6.4 mm | 5 mm × 4.40 mm |
D (SOIC, 14) | 8.65 mm × 6 mm | 8.65 mm × 3.9 mm | |
DB (SSOP, 14) | 6.2 mm × 7.8 mm | 6.2 mm × 5.3 mm | |
N (PDIP, 14) | 19.3 mm × 9.4 mm | 19.3 mm × 6.35 mm | |
NS (SOP, 14) | 10.2 mm × 7.8 mm | 10.3 mm × 5.3 mm |