SCAS521G August 1995 – July 2024 SN54AC74 , SN74AC74
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54AC74 | SN74AC74 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
VOH | IOH = −50 µA | 3 V | 2.9 | 4.49 | 2.9 | 2.9 | V | |||||
4.5 V | 4.4 | 5.49 | 4.4 | 4.4 | ||||||||
5.5 V | 5.4 | 5.49 | 5.4 | 5.4 | ||||||||
IOH = −12 mA | 3 V | 2.56 | 2.4 | 2.46 | ||||||||
IOH = −24 mA | 4.5 V | 3.86 | 3.7 | 3.76 | ||||||||
5.5 V | 4.86 | 4.7 | 4.76 | |||||||||
IOH = −50 mA(1) | 5.5 V | 3.85 | ||||||||||
IOH = −75 mA(1) | 5.5 V | 3.85 | ||||||||||
VOL | IOL = 50 µA | 3 V | 0.002 | 0.1 | 0.1 | 0.1 | V | |||||
4.5 V | 0.001 | 0.1 | 0.1 | 0.1 | ||||||||
5.5 V | 0.001 | 0.1 | 0.1 | 0.1 | ||||||||
IOL = 12 mA | 3 V | 0.36 | 0.5 | 0.44 | ||||||||
IOL = 24 mA | 4.5 V | 0.36 | 0.5 | 0.44 | ||||||||
5.5 V | 0.36 | 0.5 | 0.44 | |||||||||
IOL = 50 mA(1) | 5.5 V | 1.65 | ||||||||||
IOL = 75 mA(1) | 5.5 V | 1.65 | ||||||||||
II | Data pins | VI = VCC or GND | 5.5 V | ±0.1 | ±1 | ±1 | µA | |||||
Control pins | ±0.1 | ±1 | ±1 | |||||||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 2 | 40 | 20 | µA | |||||
Ci | VI = VCC or GND | 5 V | 3 | pF |