SCAS960A November 2023 – March 2024 SN74AC7541-Q1
PRODUCTION DATA
Specification | Description | Condition | MIN | MAX | UNIT |
---|---|---|---|---|---|
VCC | Supply voltage | 1.5 | 6 | V | |
VIH | High-level input voltage | VCC = 1.5 V | 1.2 | V | |
VCC = 1.8 V | 1.26 | ||||
VCC = 2.5 V | 1.75 | ||||
VCC = 3 V | 2.1 | ||||
VCC = 4.5 V | 3.15 | ||||
VCC = 5.5 V | 3.85 | ||||
VIL | Low-Level input voltage | VCC = 1.5 V | 0.3 | V | |
VCC = 1.8 V | 0.54 | ||||
VCC = 2.5 V | 0.75 | ||||
VCC = 3 V | 0.9 | ||||
VCC = 4.5 V | 1.35 | ||||
VCC = 5.5 V | 1.65 | ||||
VI(1) | Input Voltage | 0 | VCC | V | |
VO | Output Voltage | 0 | 6 | V | |
IOL | Low-level output current | VCC = 1.8 V | 1 | mA | |
VCC = 2.5 V | 2 | ||||
VCC = 3.3 V | 12 | ||||
VCC = 5 V | 24 | ||||
Δt/Δv | Input transition rise or fall rate | 1.5 V ≤ VCC ≤ 3 V | 50 | ns/V | |
3 V < VCC ≤ 5.5 V | 20 | ||||
TA | Operating free-air temperature | -40 | 125 | °C |