SCAS961A November 2023 – March 2024 SN74AC7541
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25°C | -40°C to 85°C | -40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
tPZL | OE | Y | 5 V | 6.5 | 10 | 11 | 11.9 | ns | |||||
tPLZ | OE | Y | 5 V | 3.8 | 5.2 | 6 | 6.3 | ns |