SCAS962B November 2023 – September 2024 SN74AC8541
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AC8541 contains eight buffers with 3-state outputs and Schmitt-trigger inputs. The active low output enable pins (OE1 and OE2) control all eight channels, and are configured so that both must be low for the outputs to be active.
When the outputs are enabled, the outputs are actively driven low or high.
When the outputs are disabled, the outputs are set into the high-impedance state.