Refer to the PDF data sheet for device specific package drawings
The ‘ACT04 devices contain six independent inverters. The devices perform the Boolean function Y = A.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN54ACT04 | J (CDIP, 14) | 19.56mm × 7.9mm | 19.56mm × 6.67mm |
W (CFP, 14) | 9.21mm × 9.02mm | 9.21mm × 6.3mm | |
FK (LCCC, 20) | 8.89mm × 8.89mm | 8.89mm × 8.89mm | |
SN74ACT04 | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
DB (SSOP, 14) | 6.2mm x 7.8mm | 6.2mm x 5.3mm | |
D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm | |
N (PDIP, 14) | 19.3mm × 6.35mm | 19.3mm × 9.4mm | |
NS (SOP, 14) | 10.2mm x 7.8mm | 10.3mm x 5.3mm | |
PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |
PIN | I/O(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | BQA, D, DB, N, NS, PW, J, or W | FK | ||
1A | 1 | 2 | Input | Channel 1, Input A |
1Y | 2 | 3 | Output | Channel 1, Output Y |
2A | 3 | 4 | Input | Channel 2, Input A |
2Y | 4 | 6 | Output | Channel 2, Output Y |
3A | 5 | 8 | Input | Channel 3, Input A |
3Y | 6 | 9 | Output | Channel 3, Output Y |
GND | 7 | 10 | — | Ground |
4Y | 8 | 12 | Output | Channel 4, Output Y |
4A | 9 | 13 | Input | Channel 4, Input A |
5Y | 10 | 14 | Output | Channel 5, Output Y |
5A | 11 | 16 | Input | Channel 5, Input A |
6Y | 12 | 18 | Output | Channel 6, Output Y |
6A | 13 | 19 | Input | Channel 6, Input A |
VCC | 14 | 20 | — | Positive Supply |
NC | 1, 5, 7, 11, 15, 17 | — | Not internally connected | |
Thermal pad | — | Connect the GND pin to the exposed thermal pad for correct operation. Connect the thermal pad to any internal PCB ground plane using multiple vias for good thermal performance. |