SCAS993A March 2024 – December 2024 SN74ACT08-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Phase relationships between waveforms were chosen arbitrarily for the examples listed in the following table. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt < 2.5ns, Vt = 1.5V. For push-pull outputs, RL = 500Ω.
The outputs are measured individually with one input transition per measurement.