SCAS784B October 2004 – July 2024 SN74ACT10-Q1
PRODUCTION DATA
The SN74ACT10 device contains three independent 3-input NAND gates. The device performs the Boolean functions Y = A • B • C or Y = A + B + C in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74ACT10-Q1 | PW (TSSOP, 14) | 5mm x 6.4mm | 5mm x 4.4mm |