SCASE09 June 2024 SN74ACT138-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Spec | Description | Condition | MIN | MAX | UNIT |
---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5.5 | V | |
VIH | High-level input voltage | 2 | V | ||
VIL | Low-Level input voltage | 0.8 | V | ||
VI | Input Voltage | 0 | VCC | V | |
VO | Output Voltage | 0 | VCC | V | |
IOH | High-level output current | -24 | mA | ||
IOL | Low-level output current | 24 | mA | ||
Δt/Δv | Input transition rise or fall rate | 20 | ns/V | ||
TA | Operating free-air temperature | -40 | 125 | °C |