The SN74ACT139 contains two two-to-four decoders with one active low output strobe (G). When the strobe input is inactive (G = HIGH), the outputs for that channel are all forced into the high state. When strobe input is active (G = LOW), only the selected output is low while all others are high.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74ACT139 | BQB (WQFN, 16) | 3.5mm × 2.5mm | 3.5mm × 2.5mm |
PW (TSSOP , 16) | 5mm x 6.4mm | 5mm x 4.4mm |