SCASE30 November 2024 SN74ACT16-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | -0.5 | 7 | V | |
VI | Input voltage range(2) | -0.5 | VCC + 0.5V | V | |
VO | Output voltage range(2) | -0.5 | 7 | V | |
IIK | Input clamp current | VI < -0.5V or VI > VCC + 0.5V | ±20 | mA | |
IOK | Output clamp current | VO < -0.5V | -50 | mA | |
IO | Continuous output current | VO = 0 to 5.5V | 50 | mA | |
Continuous output current through VCC or GND | ±200 | mA | |||
Tstg | Storage temperature | -65 | 150 | °C | |
TJ | Junction temperature | 150 | °C |