SCPS305 October 2024 SN74ACT164-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A | 1 | I | Gated serial input A |
B | 2 | I | Gated serial input B |
QA | 3 | O | Parallel output A |
QB | 4 | O | Parallel output B |
QC | 5 | O | Parallel output C |
QD | 6 | O | Parallel output D |
GND | 7 | G | Ground |
CLK | 8 | I | Clock input, rising edge triggered |
CLR | 9 | I | Asynchronous register clear input, active low |
QE | 10 | O | Parallel output E |
QF | 11 | O | Parallel output F |
QG | 12 | O | Parallel output G |
QH | 13 | O | Parallel output H |
VCC | 14 | P | Positive supply |
Thermal pad(2) | — | The thermal pad can be connect to GND or left floating. Do not connect to any other signal or supply. |