SCASE31 November 2024 SN74ACT17-Q1
PRODUCTION DATA
Spec | Description | Condition | MIN | MAX | UNIT |
---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5.5 | V | |
VI | Input Voltage | 0 | VCC | V | |
VO | Output Voltage | 0 | VCC | V | |
IOH | High-level output current | -24 | mA | ||
IOL | Low-level output current | 24 | mA | ||
TA | Operating free-air temperature | -40 | 125 | °C |