SCPS306 October 2024 SN74ACT174-Q1
PRODUCTION DATA
The SN74ACT164-Q1 contains multiple D-type flip-flops that are operated by the same clock. By connecting multiple channels together in series, a shift register can be formed. This produces a delay of a specific number of clock cycles for incoming data. The application schematic shown below gives an example of using three channels of the SN74ACT164-Q1 to produce a delay of three clock cycles.
At startup, the output states are unknown and must be cleared before beginning operation.