SCPS306 October 2024 SN74ACT174-Q1
PRODUCTION DATA
The SN74ACT164-Q1 device contains six D-type flip-flops with shared active-low clear (CLR) and rising-edge triggered clock (CLK) inputs.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74ACT164-Q1 | BQB (WQFN, 16) | 3.5mm × 2.5mm | 3.5mm × 2.5mm |
PW (TSSOP , 16) | 5mm x 6.4mm | 5mm x 4.4mm |