SCPS306 October 2024 SN74ACT174-Q1
PRODUCTION DATA
The SN74ACT164-Q1 is a positive-edge-triggered hex D-type flip-flop with direct clear (CLR) input. Information at the data (D) inputs meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going edge of CLK. When CLK is at either the high or low level, the D input has no effect at the output.