SCPS306 October 2024 SN74ACT174-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
VOH | IOH = -50µA | 4.5V | 4.4 | V | ||
5.5V | 5.4 | |||||
IOH = -24mA | 4.5V | 3.7 | ||||
IOH = -24mA | 5.5V | 4.7 | ||||
IOH = -75mA(3) | 5.5V | 3.85 | ||||
VOL | IOH = 50µA | 4.5V | 0.1 | V | ||
5.5V | 0.1 | |||||
IOH = 24mA | 4.5V | 0.5 | ||||
IOH = 24mA | 5.5V | 0.5 | ||||
IOH = 75mA(3) | 5.5V | 1.65 | ||||
II | VI = 5.5V or GND | 0V to 5.5V | ±1 | µA | ||
IOZ | VO = VCC or GND | 5.5V | ±5 | µA | ||
ICC | VI = VCC or GND, IO = 0 | 5.5V | 80 | µA | ||
ΔICC | VI = VCC – 2.1V; Any Input | 4.5V to 5.5V | 1.5 | mA | ||
CI | VI = VCC or GND | 5V | 8 | pF | ||
CO | VO = VCC or GND | 5V | 14 | pF | ||
CPD(1)(2) | CL = 50pF, F = 1MHz | 5V | 60 | pF |