SCAS517G June 1995 – March 2024 SN54ACT244 , SN74ACT244
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
These SNx4ACT244 octal buffers and drivers are designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.
The SNx4ACT244 devices are organized as two 4-bit buffers and drivers with separate output-enable (OE) inputs. When OE is low, the device passes non-inverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.
PART NUMBER | RATING | PACKAGE(1) |
---|---|---|
SN74ACT244 | Catalog | DGS (VSSOP, 20) |
DB (SSOP, 20) | ||
DW (SOIC, 20) | ||
N (PDIP, 20) | ||
NS (SO, 20) | ||
PW (TSSOP, 20) | ||
RKS (VQFN, 20) | ||
SN54ACT244 | Military | J (CDIP, 20) |
W (CFP, 20) | ||
FK (LCCC, 20) |