SCAS517G June 1995 – March 2024 SN54ACT244 , SN74ACT244
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The power supply may be any voltage between the MIN and MAX supply voltage rating located in the Section 5.3.
Each VCC terminal should have a good bypass capacitor to prevent power disturbance. A 0.1-µF capacitor is recommended for devices with a single supply. If there are multiple VCC terminals, then 0.01-µF or 0.022-µF capacitors are recommended for each power terminal. It is permissible to parallel multiple bypass capacitors to reject different frequencies of noise. Multiple bypass capacitors may be paralleled to reject different frequencies of noise. The bypass capacitor should be installed as close to the power terminal as possible for the best results.