SCAS971 March 2024 SN74ACT245-Q1
PRODUCTION DATA
The SN74ACT245-Q1 contains eight independent logic transceivers with shared output enable (OE) and direction control (DIR).
PART NUMBER | PACKAGE (1) | PACKAGE SIZE (2) | BODY SIZE (3) |
---|---|---|---|
SN74ACT245-Q1 | RKS (VQFN, 20) | 4.5mm × 2.5mm | 4.5mm × 2.5mm |
PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.5mm × 4.4mm | |
DGS (VSSOP, 20) | 5.1mm × 4.9mm | 5.1mm × 3mm |