SCAS971 March 2024 SN74ACT245-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
tpd | A or B | B or A | 5 V | 1 | 4 | 8 | 1 | 10 | ns | |
ten | OE | A or B | 5 V | 1 | 5.5 | 10 | 1 | 13 | ns | |
tdis | OE | A or B | 5 V | 1 | 5.5 | 10 | 1 | 12 | ns | |
tsk(o) | 5 V | 1 | 1 | ns |