SCAS530D August 1995 – July 2024 SN74ACT32
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The 'ACT32 devices are quadruple 2-input positive-OR gates. The devices perform the Boolean function Y = A + B or Y = A • B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE (2) | BODY SIZE(3) |
---|---|---|---|
SN74ACT32 | PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.40mm |
D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm | |
DB (SSOP, 14) | 6.2mm × 7.8mm | 6.2mm × 5.3mm | |
N (PDIP, 14) | 19.3mm × 9.4mm | 19.3mm × 6.35mm | |
NS (SOP, 14) | 10.2mm × 7.8mm | 10.3mm × 5.3mm |