SCAS530D August 1995 – July 2024 SN74ACT32
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | SN74ACT32 | ||
D, DB, DGV, N, NS, PW, RGY, BQA | |||
1A |
1 |
I | 1A Input |
1B |
2 |
I | 1B Input |
1Y |
3 |
O | 1Y Output |
2A |
4 |
I | 2A Input |
2B |
5 |
I | 2B Input |
2Y |
6 |
O | 2Y Output |
3A |
9 |
I | 3A Input |
3B |
10 |
I | 3B Input |
3Y |
8 |
O | 3Y Output |
4A | 12 | I | 4A Input |
4B | 13 | I | 4B Input |
4Y | 11 | O | 4Y Output |
GND | 7 | — | Ground Pin |
NC | — | — | No Connection |
VCC | 14 | — | Power Pin |