Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74ACT3G99-Q1
Automotive Triple
Ultra-Configurable Multiple-Function Gates With 3-State Outputs And
TTL-Compatible Schmitt-Trigger Inputs
1 Features
- AEC-Q100 qualified for automotive applications:
- Device temperature grade
1: -40°C to +125°C
- Device HBM ESD
classification level 2
- Device CDM ESD
classification level C4B
- Available in
wettable flank QFN package
- Operating voltage range of 4.5V
to 5.5V
- TTL-compatible Schmitt-trigger inputs
support slow and noisy input signals
- Continuous ±24mA
output drive at 5V
- Supports up to ±75mA
output drive at 5V
in short bursts
- Drives 50Ω transmission
lines
- Fast operation with delay of 12ns max