SCASE38 November 2024 SN74ACT3G99-Q1
PRODUCTION DATA
The SN74ACT3G99-Q1 device contains three independent ultra-configurable gates with 3-state outputs. Each gate has an independent active-low output enable (OE). Each channel of the device performs the boolean function Y = (A•C+B•C)⊕D. The user can choose logic functions, such as MUX, AND, OR, NAND, NOR, XOR, XNOR, inverter, and buffer by connecting the inputs A, B, C, and D appropriately.